Solenoid valve, EVR 40, Solder, ODF, Function: NC

032L1113

Body material: Cast iron, Kv value [m³/h]: 24.2, Packing format: Single pack

Product details

Gross weight 4.822 Kilogram
Net weight 4.25 Kilogram
Volume 7.56 Liter
EAN 5702428943109

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Approval EAC
LLC CDC EURO-TYSK
UL
Body material Cast iron
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 28 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Inlet connection type Solder, ODF
Inlet size [mm] 42 mm
Kv value [m³/h] 24.2 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option Yes
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 38 bar
MaxOPD[bar] 20W DC 17 bar
MaxOPD[bar] coil BJ/BX 31 bar
MaxOPD[psi] 10W AC 550 psi
MaxOPD[psi] 20W DC 246 psi
MaxOPD[psi] coil BJ/BX 450 psi
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
MOPD[bar/psi] Coil Dependent
Orifice size [mm] 25.4 mm
Outlet connection type Solder, ODF
Outlet size [mm] 42 mm
Packing format Single pack
Parts Program name EVR
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A
R515B
SCIP dossier no. b1fcc0e0-938a-4197-8f95-3ae563de80cc
SCIP dossier product name EVR 32-40
Serviceable Solenoid valve spare parts
Type EVR 40
Type designation Solenoid valve, Solder
UL approved refrigerants R125
R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality