Solenoid valve, EV260B, Function: NC, G, 3/8, 1.300 m³/h, PTFE
032U8054
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Gross weight | 0.512 Kilogram |
Net weight | 0.458 Kilogram |
Volume | 3.684 Liter |
EAN | 5702423061006 |
Gross weight | 0.512 Kilogram |
Net weight | 0.458 Kilogram |
Volume | 3.684 Liter |
EAN | 5702423061006 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 1.5 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.5 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 7.252 psi |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 1.3 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 80 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 180 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Proportional |
Orifice size [mm] | 10 mm |
Orifice size fraction [in] | 3/8 in |
Packing format | Multi pack |
Parts Program name | EV260B |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4eb0c237-8486-46ca-8052-bc7e10a477a5 |
Seal Material | PTFE |
Serviceable | Solenoid valve spare parts |
Specification key | EV260B 10B G 38T NC000 |
Type | EV260B |
Type designation | EV260B 10 |
UK RoHS compliance | Out of scope |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 1.5 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.5 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 7.252 psi |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 1.3 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 80 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 180 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Proportional |
Orifice size [mm] | 10 mm |
Orifice size fraction [in] | 3/8 in |
Packing format | Multi pack |
Parts Program name | EV260B |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4eb0c237-8486-46ca-8052-bc7e10a477a5 |
Seal Material | PTFE |
Serviceable | Solenoid valve spare parts |
Specification key | EV260B 10B G 38T NC000 |
Type | EV260B |
Type designation | EV260B 10 |
UK RoHS compliance | Out of scope |