Solenoid valve, EV250B, Function: NC, NPT, 3/4, 6.000 m³/h, FKM
032U7635
Media recommendations: Oil,Comp.Air,Vacuum, Approval: UL; EAC; DNV, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Media recommendations: Oil,Comp.Air,Vacuum, Approval: UL; EAC; DNV, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Gross weight | 0.88 Kilogram |
Net weight | 0.818 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423204847 |
Gross weight | 0.88 Kilogram |
Net weight | 0.818 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423204847 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Approval |
DNV EAC UL |
Body material | DZR brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 3/4 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 100 ms |
Est. time to open, water [ms] | 150 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 15.5 bar |
Max. Working Pressure [psig] | 225 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments |
Slightly aggressive media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Assisted lift operated |
Orifice size [mm] | 18 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV250B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23e5d8c0-c744-42b7-b414-f18776b38f4b |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV250B 18BD N 34F NC000 |
Type | EV250B |
Type designation | EV250B 18 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Approval |
DNV EAC UL |
Body material | DZR brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 3/4 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 100 ms |
Est. time to open, water [ms] | 150 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 15.5 bar |
Max. Working Pressure [psig] | 225 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments |
Slightly aggressive media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Assisted lift operated |
Orifice size [mm] | 18 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV250B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23e5d8c0-c744-42b7-b414-f18776b38f4b |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV250B 18BD N 34F NC000 |
Type | EV250B |
Type designation | EV250B 18 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |