Solenoid valve, EV220B, Function: NC, NPT, 1, 11.000 m³/h, EPDM

032U7534

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 1.47 Kilogram
Net weight 1.408 Kilogram
Volume 1.266 Liter
EAN 5702423041664

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval DNVGL-CG-0339
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 12.7 gal/min
Differential pressure [bar] [max] 9.791 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 142 psi
Differential pressure [psi] [min] 4.351 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to open, water [ms] 300 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 11 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 12.4 bar
Max. Working Pressure [psig] 180 psig
Media recommendations Water & Brine
Media tolerance comments Neutral media
Steam Max 4 bar
Temperature: Coil dependent
Medium temperature range [°C] [max] 140 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 284 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 25 mm
Orifice size fraction [in] 1 in
Packing format Multi pack
Parts Program name EV220B 15 - 50
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b8af40bc-3f7f-4177-bd55-c3503cccfc04
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV220B 25B N 1E NC000
Type EV220B
Type designation EV220B 25
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality