Solenoid valve, EV220X, Function: External control, G, 1, 11.000 m³/h, EPDM
032U7192
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 1.43 Kilogram |
Net weight | 1.368 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423062492 |
Gross weight | 1.43 Kilogram |
Net weight | 1.368 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423062492 |
Actuator | X |
Actuator size | No system |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 12.7 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Function | External control |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 11 m³/h |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Specification key | EV220X 25B G 1E UN000 |
Type | EV220X |
Type designation | EV220X 25 |
UK RoHS compliance | Out of scope |
Actuator | X |
Actuator size | No system |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 12.7 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Function | External control |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 11 m³/h |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Specification key | EV220X 25B G 1E UN000 |
Type | EV220X |
Type designation | EV220X 25 |
UK RoHS compliance | Out of scope |