Solenoid valve, EV220B, Function: NC, G, 1 1/4, 18.00 m³/h, EPDM
032U7132
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 2.302 Kilogram |
Net weight | 1.915 Kilogram |
Volume | 8.124 Liter |
EAN | 5702423011209 |
Gross weight | 2.302 Kilogram |
Net weight | 1.915 Kilogram |
Volume | 8.124 Liter |
EAN | 5702423011209 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval |
CE DNVGL-CG-0339 GL PZH UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 20.8 gal/min |
Differential pressure [bar] [max] | 12 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 174 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 2500 ms |
Est. time to open, water [ms] | 1000 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 18 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 18 bar |
Max. test pressure [psig] | 261 psig |
Max. Working Pressure [bar] | 12 bar |
Max. Working Pressure [psig] | 174 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
Neutral media Steam Max 4 bar Temperature: Coil dependent |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 32 mm |
Orifice size fraction [in] | 1 1/4 in |
Packing format | Single pack |
Parts Program name | EV220B 15 - 50 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b8af40bc-3f7f-4177-bd55-c3503cccfc04 |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 32B G 114E NC000 |
Type | EV220B |
Type designation | EV220B 32 |
UK RoHS compliance | Out of scope |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval |
CE DNVGL-CG-0339 GL PZH UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 20.8 gal/min |
Differential pressure [bar] [max] | 12 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 174 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 2500 ms |
Est. time to open, water [ms] | 1000 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 18 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 18 bar |
Max. test pressure [psig] | 261 psig |
Max. Working Pressure [bar] | 12 bar |
Max. Working Pressure [psig] | 174 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
Neutral media Steam Max 4 bar Temperature: Coil dependent |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 32 mm |
Orifice size fraction [in] | 1 1/4 in |
Packing format | Single pack |
Parts Program name | EV220B 15 - 50 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b8af40bc-3f7f-4177-bd55-c3503cccfc04 |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 32B G 114E NC000 |
Type | EV220B |
Type designation | EV220B 32 |
UK RoHS compliance | Out of scope |