Solenoid valve, EV220B, Function: NO, G, 1/2, 4.00 m³/h, NBR
032U709419
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; UL; CE; UKCA; EAC, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; UL; CE; UKCA; EAC, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.981 Kilogram |
Net weight | 0.919 Kilogram |
Volume | 0.878 Liter |
EAN | 5702423194735 |
Gross weight | 0.981 Kilogram |
Net weight | 0.919 Kilogram |
Volume | 0.878 Liter |
EAN | 5702423194735 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval |
CE DNVGL-CG-0339 EAC UKCA UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil type | BB |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP00 |
Est. time to close, water [ms] | 350 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
Function | NO |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Max. Working Pressure note | Liquids: max 10 bar/145 psi |
Media recommendations | Water,Brine,Oil,Air |
Media tolerance comments |
Neutral media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 15 - 50 |
Power consumption [W] 50Hz | 12 W |
Power consumption [W] 60Hz | 10.5 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1e8e346-d9ba-4293-882a-99c4f592144c |
Seal Material | NBR |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 15B G 12N NO000 BB024C |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Type | EV220B |
Type designation | EV220B 15 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval |
CE DNVGL-CG-0339 EAC UKCA UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil type | BB |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP00 |
Est. time to close, water [ms] | 350 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
Function | NO |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Max. Working Pressure note | Liquids: max 10 bar/145 psi |
Media recommendations | Water,Brine,Oil,Air |
Media tolerance comments |
Neutral media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 15 - 50 |
Power consumption [W] 50Hz | 12 W |
Power consumption [W] 60Hz | 10.5 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1e8e346-d9ba-4293-882a-99c4f592144c |
Seal Material | NBR |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 15B G 12N NO000 BB024C |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Type | EV220B |
Type designation | EV220B 15 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |