Solenoid valve, EV220B, Function: NC, NPT, 1/2, 2.500 m³/h, EPDM

032U6521

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.366 Kilogram
Net weight 0.357 Kilogram
Volume 0.329 Liter
EAN 5702423031429

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval C UL US LISTED
DNVGL-CG-0339
GL
cURus recognized
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 2.9 gal/min
Differential pressure [bar] [max] 9.791 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 142 psi
Differential pressure [psi] [min] 4.351 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 60 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 2.5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 16 bar
Max. test pressure [psig] 232 psig
Max. Working Pressure [bar] 9.8 bar
Max. Working Pressure [psig] 142 psig
Media recommendations Water & Brine
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 12 mm
Orifice size fraction [in] 1/2 in
Packing format Multi pack
Parts Program name EV220B 6 - 22
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f440c2c1-98fa-405b-9256-d9b24590a97e
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV220B 12B N 12E NC000
Type EV220B
Type designation EV220B 12
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality