Solenoid valve, EV220B, Function: NC, NPT, 3/8, 0.700 m³/h, FKM
032U6516
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.254 Kilogram |
Net weight | 0.233 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423031627 |
Gross weight | 0.254 Kilogram |
Net weight | 0.233 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423031627 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
C UL US LISTED DNVGL-CG-0339 |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 0.8 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [min] | 0.1 bar |
Differential pressure [psi] [max] | 142 psi |
Differential pressure [psi] [min] | 1.45 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 250 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.7 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 50 bar |
Max. test pressure [psig] | 725 psig |
Max. Working Pressure [bar] | 24.1 bar |
Max. Working Pressure [psig] | 350 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 6 mm |
Orifice size fraction [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 6B N 38F NC000 |
Type | EV220B |
Type designation | EV220B 6 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
C UL US LISTED DNVGL-CG-0339 |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/8 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 0.8 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [min] | 0.1 bar |
Differential pressure [psi] [max] | 142 psi |
Differential pressure [psi] [min] | 1.45 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 250 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.7 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 50 bar |
Max. test pressure [psig] | 725 psig |
Max. Working Pressure [bar] | 24.1 bar |
Max. Working Pressure [psig] | 350 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 6 mm |
Orifice size fraction [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 6B N 38F NC000 |
Type | EV220B |
Type designation | EV220B 6 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |