Spare part, EV224B NO 15 NBR, Service kit
032U6157
Product Type: Spare part, Used for product: EV224B NO 15 NBR, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV224B NO 15 NBR, Type designation: Service kit, Service kit
Gross weight | 0.084 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.066 Liter |
EAN | 5702423206445 |
Gross weight | 0.084 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.066 Liter |
EAN | 5702423206445 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for equal. orifice 2 x O-rings for pilot system Armature unit assembly Closing spring Diaphragm O-ring for armature unit O-ring for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | NBR |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV224B NO 15 NBR |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for equal. orifice 2 x O-rings for pilot system Armature unit assembly Closing spring Diaphragm O-ring for armature unit O-ring for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | NBR |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV224B NO 15 NBR |