Spare part, EV210B 1.5-3 EPDM, Service kit
032U6000
Product Type: Spare part, Used for product: EV210B 1.5-3 EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV210B 1.5-3 EPDM, Type designation: Service kit, Service kit
Gross weight | 0.032 Kg |
Net weight | 0.03 Kg |
Volume | 0.03 Liter |
EAN | 5702423006960 |
Gross weight | 0.032 Kg |
Net weight | 0.03 Kg |
Volume | 0.03 Liter |
EAN | 5702423006960 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B 1.5-3 EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B 1.5-3 EPDM |