Spare part, EV250B 10-12BD EPDM, Service kit
032U5270
Product Type: Spare part, Used for product: EV250B 10-12BD EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV250B 10-12BD EPDM, Type designation: Service kit, Service kit
Gross weight | 0.06 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423180387 |
Gross weight | 0.06 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423180387 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250B 10-12BD EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV250B 10-12BD EPDM |