Solenoid valve, EV210B, Function: NC, G, 1, 8.000 m³/h, FKM

032U3624

Media recommendations: Oil,Comp.Air,Vacuum, Body material: DZR brass, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 1.078 Kilogram
Net weight 1.058 Kilogram
Volume 1.295 Liter
EAN 5702423179404

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Closed and Drain
Body material DZR brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 9.25 gal/min
Differential pressure [bar] [max] 0.35 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 5 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 70 ms
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 8 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 16 bar
Max. test pressure [psig] 232 psig
Max. Working Pressure [bar] 0.4 bar
Max. Working Pressure [psig] 5 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 25 mm
Orifice size fraction [in] 1 in
Packing format Multi pack
Parts Program name EV210B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f39c9b5f-71a1-49e3-bc6d-20baa8f46870
SCIP dossier product name EV210B brass NC - solenoid valve
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV210B 25BD G 1F NC000
Type EV210B
Type designation EV210B 25
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality