Solenoid valve, EV210B, Function: NC, G, 1/4, 0.550 m³/h, EPDM
032U3600
Media recommendations: Water & Brine, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2
Media recommendations: Water & Brine, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2
Gross weight | 0.222 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.253 Liter |
EAN | 5702423179022 |
Gross weight | 0.222 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.253 Liter |
EAN | 5702423179022 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Closed and Drain |
Body material | Eco brass |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.64 gal/min |
Differential pressure [bar] [max] | 13 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 189 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.55 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 19.5 bar |
Max. test pressure [psig] | 283 psig |
Max. Working Pressure [bar] | 13 bar |
Max. Working Pressure [psig] | 189 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
140 °C/3.6 bar low press steam Neutral media |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 4.5 mm |
Orifice size fraction [in] | 3/16 in |
Packing format | Multi pack |
Parts Program name | EV210B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
SCIP dossier product name | EV210B brass NC - solenoid valve |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210B 4.5 G 14E NC000 |
Type | EV210B |
Type designation | EV210B 4.5 |
UK RoHS compliance | Yes |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Closed and Drain |
Body material | Eco brass |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection material | Eco brass |
Connection size [in] | 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.64 gal/min |
Differential pressure [bar] [max] | 13 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 189 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.55 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 19.5 bar |
Max. test pressure [psig] | 283 psig |
Max. Working Pressure [bar] | 13 bar |
Max. Working Pressure [psig] | 189 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
140 °C/3.6 bar low press steam Neutral media |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 4.5 mm |
Orifice size fraction [in] | 3/16 in |
Packing format | Multi pack |
Parts Program name | EV210B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
SCIP dossier product name | EV210B brass NC - solenoid valve |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210B 4.5 G 14E NC000 |
Type | EV210B |
Type designation | EV210B 4.5 |
UK RoHS compliance | Yes |