Spare part, EV225B 20/25 PTFE, Service kit
032U3173
Product Type: Spare part, Used for product: EV225B 20/25 PTFE, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV225B 20/25 PTFE, Type designation: Service kit, Service kit
Gross weight | 0.078 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.2 Liter |
EAN | 5702423035236 |
Gross weight | 0.078 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.2 Liter |
EAN | 5702423035236 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/ valve plate/spring Closing spring Diaphragm O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | PTFE |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV225B 20/25 PTFE |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/ valve plate/spring Closing spring Diaphragm O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | PTFE |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV225B 20/25 PTFE |