Spare part, EV210B NC 25 EPDM, Service kit
032U2019
Product Type: Spare part, Used for product: EV210B NC 25 EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV210B NC 25 EPDM, Type designation: Service kit, Service kit
Gross weight | 0.066 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.261 Liter |
EAN | 5702423180509 |
Gross weight | 0.066 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.261 Liter |
EAN | 5702423180509 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/valve plate/spring Locking button/nut for coil O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B NC 25 EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature w/valve plate/spring Locking button/nut for coil O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B NC 25 EPDM |