Spare part, EV220B 15-50 EVSI 15-50 EPDM, Service kit
032U0682
Product Type: Spare part, Used for product: EV220B 15-50 EVSI 15-50 EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220B 15-50 EVSI 15-50 EPDM, Type designation: Service kit, Service kit
Gross weight | 0.014 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.025 Liter |
EAN | 5702423122554 |
Gross weight | 0.014 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.025 Liter |
EAN | 5702423122554 |
China RoHS compliance | Out of scope |
Description | Adjustable Orifice Kit |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Equalizing orifice Gasket O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 15-50 EVSI 15-50 EPDM |
China RoHS compliance | Out of scope |
Description | Adjustable Orifice Kit |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Equalizing orifice Gasket O-ring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220B 15-50 EVSI 15-50 EPDM |