Spare part, EV220B 25-32-40 EPDM, Service kit

032U0084

Product Type: Spare part, Used for product: EV220B 25-32-40 EPDM, Type designation: Service kit, Service kit

Product details

Gross weight 10 Gram
Net weight 8 Gram
Volume 0.025 Liter
EAN 5702423025893

 

China RoHS compliance Out of scope
Description Equalizing Orifice 0.8 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Orifice size [mm] 0.8 mm
Packing format Multi pack
Parts included 2 x O-rings
Equalizing orifice
Product group Solenoid valves spare parts
Product Name Description Service kit
Quantity per packing format 10 pc
REACH Candidate List substances No
Seal Material EPDM
Type Spare part
Type designation Service kit
UK RoHS compliance Out of scope
Used for product EV220B 25-32-40 EPDM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality