Solenoid valve, EVR 22, Solder, ODF, 1 3/8 in, Function: NO
032L3268
Body material: Brass, Kv value [m³/h]: 6.000, Packing format: Multi pack
Body material: Brass, Kv value [m³/h]: 6.000, Packing format: Multi pack
Gross weight | 1.725 Kilogram |
Net weight | 1.175 Kilogram |
Volume | 4.994 Liter |
EAN | 5702428952651 |
Gross weight | 1.725 Kilogram |
Net weight | 1.175 Kilogram |
Volume | 4.994 Liter |
EAN | 5702428952651 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 6.9 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 2 |
Function | NO |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 3/8 in |
Kv value [m³/h] | 6 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 21 bar |
MaxOPD[bar] coil BJ/BX | 21 bar |
MaxOPD[psi] 10W AC | 305 psi |
MaxOPD[psi] 20W DC | 305 psi |
MaxOPD[psi] coil BJ/BX | 305 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
Orifice size [mm] | 24 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 3/8 in |
Packing format | Multi pack |
Parts Program name | EVR |
PED category | Art. 4, par. 3 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B |
SCIP dossier no. | 95debbe1-872f-4331-8148-b4a92f85f8c0 |
SCIP dossier product name | EVR 10-22 |
Serviceable | Solenoid valve spare parts |
Type | EVR 22 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R22 R290 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R463A R507A R512A R513A R513B R515A R515B R600 R600a |
UL evaluated | Yes |
Valve operation | Servo-diaphragm |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 6.9 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 2 |
Function | NO |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 3/8 in |
Kv value [m³/h] | 6 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 21 bar |
MaxOPD[bar] coil BJ/BX | 21 bar |
MaxOPD[psi] 10W AC | 305 psi |
MaxOPD[psi] 20W DC | 305 psi |
MaxOPD[psi] coil BJ/BX | 305 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
Orifice size [mm] | 24 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 3/8 in |
Packing format | Multi pack |
Parts Program name | EVR |
PED category | Art. 4, par. 3 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B |
SCIP dossier no. | 95debbe1-872f-4331-8148-b4a92f85f8c0 |
SCIP dossier product name | EVR 10-22 |
Serviceable | Solenoid valve spare parts |
Type | EVR 22 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R22 R290 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R463A R507A R512A R513A R513B R515A R515B R600 R600a |
UL evaluated | Yes |
Valve operation | Servo-diaphragm |