Solenoid valve, EVR 32, Solder, ODF, 1 5/8 in, Function: NC
032L1104
Body material: Cast iron, Kv value [m³/h]: 16.70, Packing format: Single pack
Body material: Cast iron, Kv value [m³/h]: 16.70, Packing format: Single pack
Gross weight | 4.8 Kilogram |
Net weight | 4.42 Kilogram |
Volume | 7.56 Liter |
EAN | 5702428943192 |
Gross weight | 4.8 Kilogram |
Net weight | 4.42 Kilogram |
Volume | 7.56 Liter |
EAN | 5702428943192 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Cast iron |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 19.3 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 5/8 in |
Kv value [m³/h] | 16.7 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] 20W DC | 17 bar |
MaxOPD[bar] coil BJ/BX | 31 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 20W DC | 246 psi |
MaxOPD[psi] coil BJ/BX | 450 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
MOPD[bar/psi] | Coil Dependend |
Orifice size [mm] | 22.23 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Single pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R152a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A R515B |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
Serviceable | Solenoid valve spare parts |
Type | EVR 32 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A R515B |
UL evaluated | Yes |
Valve operation | Servo-piston |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Cast iron |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 19.3 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 5/8 in |
Kv value [m³/h] | 16.7 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] 20W DC | 17 bar |
MaxOPD[bar] coil BJ/BX | 31 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 20W DC | 246 psi |
MaxOPD[psi] coil BJ/BX | 450 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
MOPD[bar/psi] | Coil Dependend |
Orifice size [mm] | 22.23 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 5/8 in |
Packing format | Single pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R125 R134a R152a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A R515B |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
Serviceable | Solenoid valve spare parts |
Type | EVR 32 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A R515B |
UL evaluated | Yes |
Valve operation | Servo-piston |