Solenoid valve, EV310A, Function: NC, Flange, 0.03 m³/h, FKM
032H878502
Media recommendations: Oil,Comp.Air,Vacuum, Approval: CE; UKCA, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Media recommendations: Oil,Comp.Air,Vacuum, Approval: CE; UKCA, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Gross weight | 0.29 Kilogram |
Net weight | 0.268 Kilogram |
Volume | 0.338 Liter |
EAN | 5702423203659 |
Gross weight | 0.29 Kilogram |
Net weight | 0.268 Kilogram |
Volume | 0.338 Liter |
EAN | 5702423203659 |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil type | AM |
Connection material | Brass |
Connection size [mm] | 32 mm |
Connection type | Flange |
Contain batteries | No |
Cv value [gal/min] | 0.03 gal/min |
Differential pressure [bar] [max] | 28 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 406 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 0.03 m³/h |
Max. test pressure [bar] | 42 bar |
Max. test pressure [psig] | 609 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 3/2 |
Operation | Direct-operated |
Orifice size [mm] | 1 mm |
Orifice size fraction [in] | 3/64 in |
Packing format | Multi pack |
Power consumption [W] DC | 9 W |
Product accessories |
Flanges Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 049058ad-6d73-4ec9-9d2b-b574054e817d |
SCIP dossier product name | EV310A - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV310A 1B FL32 F NC040 AM024D |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EV310A |
Type designation | EV310A 1 |
UK RoHS compliance | Out of scope |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil type | AM |
Connection material | Brass |
Connection size [mm] | 32 mm |
Connection type | Flange |
Contain batteries | No |
Cv value [gal/min] | 0.03 gal/min |
Differential pressure [bar] [max] | 28 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 406 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 0.03 m³/h |
Max. test pressure [bar] | 42 bar |
Max. test pressure [psig] | 609 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 3/2 |
Operation | Direct-operated |
Orifice size [mm] | 1 mm |
Orifice size fraction [in] | 3/64 in |
Packing format | Multi pack |
Power consumption [W] DC | 9 W |
Product accessories |
Flanges Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 049058ad-6d73-4ec9-9d2b-b574054e817d |
SCIP dossier product name | EV310A - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV310A 1B FL32 F NC040 AM024D |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EV310A |
Type designation | EV310A 1 |
UK RoHS compliance | Out of scope |