Solenoid valve, EV310A, Function: NC, G, 1/4, 0.040 m³/h, FKM
032H8095
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Gross weight | 0.124 Kilogram |
Net weight | 0.118 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423050536 |
Gross weight | 0.124 Kilogram |
Net weight | 0.118 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423050536 |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Closed and Drain |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.05 gal/min |
Differential pressure [bar] [max] | 20 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 290 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 10 ms |
Est. time to open, water [ms] | 10 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction indicator | Engraved A-P-R |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.04 m³/h |
Max media viscosity [cSt] | 20 cSt |
Max. test pressure [bar] | 30 bar |
Max. test pressure [psig] | 435 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 3/2 |
Operation | Direct-operated |
Orifice size [mm] | 1.2 mm |
Orifice size fraction [in] | 3/64 in |
Packing format | Multi pack |
Parts Program name | EV310A |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 049058ad-6d73-4ec9-9d2b-b574054e817d |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV310A 1.2B G 14F NC000 |
Type | EV310A |
Type designation | EV310A 1.2 |
UK RoHS compliance | Out of scope |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Closed and Drain |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.05 gal/min |
Differential pressure [bar] [max] | 20 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 290 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 10 ms |
Est. time to open, water [ms] | 10 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction indicator | Engraved A-P-R |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.04 m³/h |
Max media viscosity [cSt] | 20 cSt |
Max. test pressure [bar] | 30 bar |
Max. test pressure [psig] | 435 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 3/2 |
Operation | Direct-operated |
Orifice size [mm] | 1.2 mm |
Orifice size fraction [in] | 3/64 in |
Packing format | Multi pack |
Parts Program name | EV310A |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 049058ad-6d73-4ec9-9d2b-b574054e817d |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV310A 1.2B G 14F NC000 |
Type | EV310A |
Type designation | EV310A 1.2 |
UK RoHS compliance | Out of scope |