Ejector, CTM Combi valve; CTM High pressure valve
032F9103
Ejector, Used for product: CTM Combi valve; CTM High pressure valve
Ejector, Used for product: CTM Combi valve; CTM High pressure valve
Gross weight | 0.596 Kilogram |
Net weight | 0.466 Kilogram |
Volume | 2.076 Liter |
EAN | 5702428534369 |
Gross weight | 0.596 Kilogram |
Net weight | 0.466 Kilogram |
Volume | 2.076 Liter |
EAN | 5702428534369 |
China RoHS compliance | Out of scope |
Equipment | 4x o-rings |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Product group | Multi ejector spare parts |
Product Name Description | Ejector |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c11e8cf3-67f7-4109-9ff6-142a16721f0d |
SCIP dossier product name | CTM - Spare Part |
Type | Spare part |
UK RoHS compliance | Out of scope |
Used for product |
CTM Combi valve CTM High pressure valve |
China RoHS compliance | Out of scope |
Equipment | 4x o-rings |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Product group | Multi ejector spare parts |
Product Name Description | Ejector |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c11e8cf3-67f7-4109-9ff6-142a16721f0d |
SCIP dossier product name | CTM - Spare Part |
Type | Spare part |
UK RoHS compliance | Out of scope |
Used for product |
CTM Combi valve CTM High pressure valve |