Solenoid valve, EVR 3, Flare, 3/8 in, Function: NC
032F8115
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Body material: Brass, Kv value [m³/h]: 0.270, Packing format: Multi pack
Gross weight | 0.233 Kg |
Net weight | 0.191 Kg |
Volume | 0.893 Liter |
EAN | 5702428093576 |
Gross weight | 0.233 Kg |
Net weight | 0.191 Kg |
Volume | 0.893 Liter |
EAN | 5702428093576 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.31 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group |
1 2 |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 0.27 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 14W AC | 350 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Flare |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Parts Program name | EVR |
PED category | Art. 4, par. 3 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B |
SCIP dossier no. | 7d4d3ef3-e2d2-40aa-a84a-0a3286c91c98 |
SCIP dossier product name | EVR 2-8/EVO 100-102 (NC) |
Serviceable | Solenoid valve spare parts |
Type | EVR 3 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R463A R507A R512A R513A R513B R515A R515B |
Valve operation | Direct |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.31 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group |
1 2 |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 0.27 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 14W AC | 350 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Flare |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Parts Program name | EVR |
PED category | Art. 4, par. 3 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B |
SCIP dossier no. | 7d4d3ef3-e2d2-40aa-a84a-0a3286c91c98 |
SCIP dossier product name | EVR 2-8/EVO 100-102 (NC) |
Serviceable | Solenoid valve spare parts |
Type | EVR 3 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R22 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R463A R507A R512A R513A R513B R515A R515B |
Valve operation | Direct |