Solenoid valves accessories, EVU o-ring seal for coil, accessory
032F6115
EVU o-ring seal for coil, accessory, Packing format: Multi pack, Quantity per packing format: 125
EVU o-ring seal for coil, accessory, Packing format: Multi pack, Quantity per packing format: 125
Gross weight | 0.007 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.02 Liter |
EAN | 5702428039239 |
Gross weight | 0.007 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.02 Liter |
EAN | 5702428039239 |
Direction | None |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves accessories |
Product Name Description | O-ring |
Quantity per packing format | 125 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | O-ring |
Used for product | EVU |
Direction | None |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves accessories |
Product Name Description | O-ring |
Quantity per packing format | 125 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | O-ring |
Used for product | EVU |