Solenoid valve, EVRP 10
032F3275
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 336 Gram |
Net weight | 262 Gram |
EAN | 5715162914540 |
Gross weight | 336 Gram |
Net weight | 262 Gram |
EAN | 5715162914540 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK |
Coil | No |
Cv value [gal/min] | 1.75 gal/min |
Direction | Straightway |
Function | NC |
Identical product | 032F3298 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 1.5 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.05 bar |
Orifice size [mm] | 10 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
Refrigerants |
R134a R22/R407C R23 R290 R404A/R507A R407A R410A |
Serviceable | Solenoid valve spare parts |
Type | EVRP 10 |
Type designation | Solenoid valve, Solder |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependend |
Approval |
EAC LLC CDC TYSK |
Coil | No |
Cv value [gal/min] | 1.75 gal/min |
Direction | Straightway |
Function | NC |
Identical product | 032F3298 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 1.5 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.05 bar |
Orifice size [mm] | 10 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
Refrigerants |
R134a R22/R407C R23 R290 R404A/R507A R407A R410A |
Serviceable | Solenoid valve spare parts |
Type | EVRP 10 |
Type designation | Solenoid valve, Solder |