Unloader flange valve, EVRF

032F3140

Unloader flange valve, Product Type: EVRF, Function: NO, Inlet connection type: Flange, Outlet connection type: Flange

Product details

Gross weight 0.528 Kilogram
Net weight 0.493 Kilogram
Volume 0.843 Liter
EAN 5702422112044

 

Actuator system [mm] 13.5 mm
Approval EAC
China RoHS compliance Yes exceed limitations
Coil No
Direction Threeway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Function NO
In scope of WEEE and contain batteries No
Inlet connection type Flange
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MaxOPD[bar] 10W AC 25 bar
Outlet connection type Flange
Packing format Industrial pack
Product accessories No
Product group Solenoid valves
Product Name Description Unloader flange valve
Quantity per packing format 18 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R404A/R507A
R407A
R407F
R448A
R449A
R450A
R452A
Serviceable Solenoid valve spare parts
Type EVRF
Type designation Capacity Regulator
Unloading valve
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality