Inspection kit, Inspection kit
032F2327
Type designation: Inspection kit, Used for product: AKVA; EVRA 32
Type designation: Inspection kit, Used for product: AKVA; EVRA 32
Gross weight | 0.038 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428471473 |
Gross weight | 0.038 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428471473 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
AKVA EVRA 32 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
AKVA EVRA 32 |