Pressure switch, CS
031E101266
Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 12.0