Switches accessories, Nipple

031E029666

Nipple, Packing format: Multi pack, Quantity per packing format: 20

Product details

Gross weight 0.014 Kilogram
Net weight 0.013 Kilogram
Volume 0.004 Liter
EAN 5702423155897

 

Connection notes Bi flow
In scope of WEEE and contain batteries No
Packing format Multi pack
Pressure inlet conn. size [mm] 10 x 1
Pressure inlet conn. type M
Pressure inlet Internal/Extern Internal
Pressure outlet conn. size[in] 1/4
Pressure outlet conn. standard ISO 263
Pressure outlet conn. type Flare
Pressure outlet Internal/Exter External
Product group Switches accessories
Product Name Description Nipple
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d881a438-a71a-42f8-bac6-107944e1634f
SCIP dossier product name CS Pressure Switch Accessories
Type Accessory
Type designation Nipple
Used for product CS
Used for product comments For pressure relief valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality