Switches accessories, Screwed Cable Entries
031E029366
Screwed Cable Entries, Packing format: Multi pack, Quantity per packing format: 10
Screwed Cable Entries, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 25.5 Gram |
Net weight | 25.5 Gram |
Volume | 0.056 Liter |
EAN | 5702423155880 |
Gross weight | 25.5 Gram |
Net weight | 25.5 Gram |
Volume | 0.056 Liter |
EAN | 5702423155880 |
Electrical connection size | Pg 16 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Cable entry |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cable entry |
Used for product | CS |
Electrical connection size | Pg 16 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Cable entry |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cable entry |
Used for product | CS |