Spare part, CS, TPST switch
031E029166
Product Type: Spare part, Used for product: CS, Type designation: TPST switch, TPST switch
Product Type: Spare part, Used for product: CS, Type designation: TPST switch, TPST switch
Gross weight | 0.064 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.07 Liter |
EAN | 5702423188208 |
Gross weight | 0.064 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.07 Liter |
EAN | 5702423188208 |
China RoHS compliance | Out of scope |
Contact function | TPST |
Contact rating | Max 12 A |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | TPST switch |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | TPST switch |
UK RoHS compliance | Out of scope |
Used for product | CS |
China RoHS compliance | Out of scope |
Contact function | TPST |
Contact rating | Max 12 A |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | TPST switch |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | TPST switch |
UK RoHS compliance | Out of scope |
Used for product | CS |