Water nozzles, SL, 2.78 L/h, 60 °, Hollow
030L6618
This product has been discontinued.
SL Nozzle 2,78 L/h 60° UNC 10-24
SL Nozzle 2,78 L/h 60° UNC 10-24
Gross weight | 20.1 Gram |
Net weight | 18.1 Gram |
Volume | 0.023 Liter |
EAN | 5702424637606 |
Gross weight | 20.1 Gram |
Net weight | 18.1 Gram |
Volume | 0.023 Liter |
EAN | 5702424637606 |
Approval | CE |
Capacity [l/h] | 2.78 L/h |
Capacity [USgal/h] | 0.85 gal/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | SL Nozzle 2,78 L/h 60° UNC 10-24 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | Yes |
Packing format | Industrial pack |
Product group | Water nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 14 bar tap water |
SCIP dossier no. | d7f1a78f-50d7-433b-811e-0fded47f5128 |
SCIP dossier product name | SL nozzles |
Spray angle [°] | 60 ° |
Spray pattern | Hollow |
spray pattern marking | H |
Thread | 10/24 UNC |
Type | SL |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Out of scope |
Approval | CE |
Capacity [l/h] | 2.78 L/h |
Capacity [USgal/h] | 0.85 gal/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | SL Nozzle 2,78 L/h 60° UNC 10-24 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | Yes |
Packing format | Industrial pack |
Product group | Water nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 14 bar tap water |
SCIP dossier no. | d7f1a78f-50d7-433b-811e-0fded47f5128 |
SCIP dossier product name | SL nozzles |
Spray angle [°] | 60 ° |
Spray pattern | Hollow |
spray pattern marking | H |
Thread | 10/24 UNC |
Type | SL |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Out of scope |