Water nozzles, SL, 3.22 L/h, 60 °, Hollow

030L6522

SL Nozzle 3,22 L/h 60° UNC 12-24

Product details

Gross weight 20.1 Gram
Net weight 18.1 Gram
Volume 0.023 Liter
EAN 5702424637668

 

Approval CE
Capacity [l/h] 3.22 L/h
Capacity [USgal/h] 1.1 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Description SL Nozzle 3,22 L/h 60° UNC 12-24
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
In scope of WEEE and contain batteries No
LE anti-drip valve Yes
Packing format Industrial pack
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 14 bar tap water
SCIP dossier no. d7f1a78f-50d7-433b-811e-0fded47f5128
SCIP dossier product name SL nozzles
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Thread 12/24 UNC
Type SL
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality