Water nozzles, 3.21 L/h, 80 °, Hollow

030L5074

HX-AD 1.10 gph 80°H

Product details

Gross weight 0.033 Kilogram
Net weight 0.031 Kilogram
Volume 0.023 Liter
EAN 5702424632632

 

Approval CE
Capacity [l/h] 3.21 L/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description HX-AD 1.10 gph 80°H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter type None
In scope of WEEE and contain batteries No
LE anti-drip valve Yes
Material type SnNi coated brass
Packing format Industrial pack
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 10 bar tap water
SCIP dossier no. fa172e74-ba00-4b97-8fcd-43f84e681ec1
SCIP dossier product name HX-AD nozzles
Shape Conical
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking H
Thread 9/16-24 UNEF
Type HX
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
13
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality