Hago Water Nozzles, B (H2O), 0.50 gal/h, 70 °, Solid

030L4723

NOZZLE B-50

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.02 Liter
EAN 5702425204531

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 0.5 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Description NOZZLE B-50
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
In scope of WEEE and contain batteries No
Label product Yes
Material type Steel
Packing format Single pack
Product group Hago Water Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 88077524-509d-477c-9ac5-6e5368ba944d
SCIP dossier product name Standard-B/ASI/Various
Specification point 40 psi water @ 31 SSU, gravity 1.0
Spray angle [°] 70 °
Spray pattern Solid
Type B (H2O)
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality