Hago Water Nozzles, M, 7.00 gal/h, 80 °, Semi solid

030L4669

NOZZLE M - 7 STAINLESS STEEL HAGO

Product details

Gross weight 0.013 Kilogram
Net weight 0.011 Kilogram
Volume 0.024 Liter
EAN 5702425204487

 

Approval UL
Branded Hago
Capacity [USgal/h] 7 gal/h
CE evaluated Out of scope
China RoHS compliance Out of scope
Description NOZZLE M - 7 STAINLESS STEEL HAGO
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
In scope of WEEE and contain batteries No
Material type Steel
Packing format Industrial pack
Product group Hago Water Nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. cbb790f4-69d6-4f68-b922-5da012fead7e
SCIP dossier product name M - 15 BRASS HAGO
Specification point 100 psi water @ 31 SSU, gravity 1.0
Spray angle [°] 80 °
Spray pattern Semi solid
Type M
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality