H-DFN

030G7002

NOZZLE 0.40 GPH 80° H DFN

Detaily produktu

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
EAN 5702425195006

 

Approval CE
Branded Hago
Capacity [USgal/h] 0.4 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 0.40 GPH 80° H DFN
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type P-Sinter, double
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 80 °
Spray pattern Hollow
Type H-DFN
UL evaluated Out of scope

Příslušenství

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality