Oil Nozzles, SFD, 0.5 gal/h, 1.93 kg/h, 45 °, Solid

030F4008

0.50GAL 45SFD

Product details

Gross weight 0.03 Kilogram
Net weight 0.025 Kilogram
Volume 0.017 Liter
EAN 5702425063565

 

Approval CE
Capacity [kg/h] 1.93 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.5 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Contain batteries No
Description 0.50GAL 45SFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Solid
spray pattern marking SFD
Type SFD
UK RoHS compliance Yes
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality