Oil Nozzles, OD B, 19.50 gal/h, 76.21 kg/h, 60 °, Semi solid

030B0147

19.50GAL 60B OD

Product details

Gross weight 0.027 Kilogram
Net weight 0.026 Kilogram
Volume 0.025 Liter
EAN 5702425001499

 

Approval CE
Capacity [kg/h] 76.21 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 19.5 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description 19.50GAL 60B OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter type None
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 21e3e541-16e1-47f4-9b1f-b4c4f1399730
SCIP dossier product name OD - Nozzle - 12.00-32.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality