Check valve, CHV 80
027X0400
Connection size [mm]: 80, Connection type: Butt weld, Direction: Straightway
Connection size [mm]: 80, Connection type: Butt weld, Direction: Straightway
Gross weight | 12.403 Kilogram |
Net weight | 10.889 Kilogram |
Volume | 21.749 Liter |
EAN | 5715162445211 |
Gross weight | 12.403 Kilogram |
Net weight | 10.889 Kilogram |
Volume | 21.749 Liter |
EAN | 5715162445211 |
Connection size [mm] | 80 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 80 |
Connection size [mm] | 80 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
Type | CHV 80 |