Electric expansion valve, AKVA 15-1, Steel

027X0243

Product details

Gross weight 3.3 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428819718

 

Body material Steel
China RoHS compliance Out of scope
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
In scope of WEEE and contain batteries No
Outlet connection size [in] 3/4 in
Packing format Single pack
Product group Regionally specified kits
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature setting [°C] 60 °C
Temperature setting [°F] 140 °F
Type AKVA 15-1
Type designation Pulse Exp. Valve
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality