Check valve, NRVA 15

027X0181

Connection standard: ANSI/ASME B1.20.1, Connection type: NPT

Product details

Gross weight 1.18 Kilogram
Net weight 0.007 Kilogram
Volume 5.372 Liter
EAN 5702428491549

 

China RoHS compliance Out of scope
Connection Internal/External Internal
Connection size [in] 1/2 in
Connection standard ANSI/ASME B1.20.1
Connection type NPT
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included Flange
Product description Check Valve
Product group Regionally specified kits
Product Name Description Check valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 003a1d2e-c9cb-476a-a567-837ffbab450a
Type NRVA 15
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality