Valve station, ICF 20-6-5B
027X0173
Valve station, Product Type: ICF 20-6-5B, Connection standard: ASME B 16.11, Connection type: Socket weld
Valve station, Product Type: ICF 20-6-5B, Connection standard: ASME B 16.11, Connection type: Socket weld
Gross weight | 13.68 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 16 Liter |
EAN | 5702428491471 |
Gross weight | 13.68 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 16 Liter |
EAN | 5702428491471 |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Control Solution |
Product group | Regionally specified kits |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICF 20-6-5B |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Control Solution |
Product group | Regionally specified kits |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICF 20-6-5B |