Pressure transmitter, AKS 3000, 0 bar - 34.47 bar

027X0111

Pressure reference: Gauge (relative)

Product details

Gross weight 0.38 Kilogram
Net weight 0.24 Kilogram
Volume 2.612 Liter
EAN 5702428490573

 

China RoHS compliance Out of scope
Contain batteries No
Packing format Single pack
Pressure range [bar] [max] 34.47 bar
Pressure range [bar] [min] 0 bar
Pressure reference Gauge (relative)
Product group Regionally specified kits
Product Name Description Pressure transmitter
Quantity per packing format 1 pc
REACH Candidate List substances No
Type AKS 3000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality