Flange set, Flange, 20 mm, Butt weld

027N3031

Connection standard: ASME B 36.10M SCHEDULE 80, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80

Product details

Gross weight 0.952 Kilogram
Net weight 0.913 Kilogram
Volume 0.854 Liter
EAN 5702428196857

 

Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Flange design Tongue
Flange form Oval
Flange version 3.0
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances No
Type Flange
Used for product EVR 20 - 25
EVRA 20 - 25
FA 20
PM 5 - 25
PMFH 80
PMFL 80
TEAT 85
EVR 20-25
PMC 5 -20
TEA 85
TEAQ 85
TEVA 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality