Flange set, Flange, 40 mm, Butt weld
027N2340
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PM 32; PMLX 32; PMFL 125; PMFH 125; PML 32
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PM 32; PMLX 32; PMFL 125; PMFH 125; PML 32
Gross weight | 1.628 Kilogram |
Net weight | 1.559 Kilogram |
Volume | 0.902 Liter |
EAN | 5702422031345 |
Gross weight | 1.628 Kilogram |
Net weight | 1.559 Kilogram |
Volume | 0.902 Liter |
EAN | 5702422031345 |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 10.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 32 PMFH 125 PMFL 125 PML 32 PMLX 32 |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 10.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 32 PMFH 125 PMFL 125 PML 32 PMLX 32 |