Flange set, Flange, 65 mm, Butt weld
027N2027
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: NRVA 65
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: NRVA 65
Gross weight | 7.258 Kilogram |
Net weight | 2.708 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428196864 |
Gross weight | 7.258 Kilogram |
Net weight | 2.708 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428196864 |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 8.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
Type | Flange |
Used for product | NRVA 65 |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 8.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
Type | Flange |
Used for product | NRVA 65 |