Flange set, Flange, 40 mm, Socket weld
027N2015
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50
Gross weight | 3.221 Kilogram |
Net weight | 3.164 Kilogram |
Volume | 2.2 Liter |
EAN | 5702428196956 |
Gross weight | 3.221 Kilogram |
Net weight | 3.164 Kilogram |
Volume | 2.2 Liter |
EAN | 5702428196956 |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 6.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
NRVA 40 - 50 NRVA 40-50 |
Connection size [in] | 1 1/2 in |
Connection size [mm] | 40 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 6.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
NRVA 40 - 50 NRVA 40-50 |