Flange set, Flange, 65 mm, Socket weld
027N2006
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Gross weight | 4.028 Kilogram |
Net weight | 2.642 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428197014 |
Gross weight | 4.028 Kilogram |
Net weight | 2.642 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428197014 |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |